MSDB 2,5-RZ BU - Mini feed-through terminal block
3244342

Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: on mounting panel, color: blue

Product details









Compatible products



Your advantages

Can be freely combined with MS(D)B 2,5‑M middle terminal blocks
Clear arrangement thanks to marking of all terminal points
Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Easy potential distribution thanks to standardized plug-in bridges