PATG HF 3/23
-
Conductor marker carrier
1014060
Conductor marker carrier, transparent/black, unlabeled, cable diameter range: 4 ... 7 mm, mounting type: slide-on, text field height: 4 mm, text field width: 23 mm
Product details
Product type | Marker carrier cable |
Type | Profile |
Width | 23 mm |
Height | 8.9 mm |
Depth | 9.1 mm |
External dimensions | |
Outside diameter | 4 mm ... 7 mm |
Text field | |
Text field width | 23 mm |
Text field height | 4 mm |
Color | multicolored |
transparent | |
black (RAL 9005) | |
Material | TPU |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Components | free from silicone, halogen, and cadmium |
External cable diameter | 4 mm ... 7 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 100 °C (121 °C) | Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 2 years |
Standards | |
Standards/regulations | EN 45545-2 |
Mounting type | slide-on |
Item number | 1014060 |
Packing unit | 500 pc |
Minimum order quantity | 500 pc |
Sales key | BG13 |
Product key | BG221A |
Catalog page | Page 250 (C-3-2019) |
GTIN | 4046356779470 |
Weight per piece (including packing) | 0.72 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.013 kg CO2e |
Compatible products
-
-
UCT-WMT (23X4) BU - Conductor marker 0801460
-
UCT-WMT (23X4) GN - Conductor marker 0801457
-
UCT-WMT (23X4) OG - Conductor marker 0801456
-
UCT-WMT (23X4) RD - Conductor marker 0801455
-
UCT-WMT (23X4) YE - Conductor marker 0801454
-
UC-WMT (23X4) - Conductor marker 0819411
-
UC-WMT (23X4) BU - Conductor marker 0821111
-
UC-WMT (23X4) GN - Conductor marker 0824121
-
UC-WMT (23X4) OG - Conductor marker 0824118
-
UC-WMT (23X4) RD - Conductor marker 0821124
-
UC-WMT (23X4) SR - Conductor marker 0802719
-
UC-WMT (23X4) YE - Conductor marker 0819424
-
EMT (23X4)R - Insert label 0817361
-
EMT (23X4)R YE - Insert label 0817374
-
UCT-WMT (23X4) VT - Conductor marker 0801459
-
UC-WMT (23X4) VT - Cable marker 0825363
Your advantages
The PATG HF... sleeve is a captive marker carrier
These conductor marking systems consist of marker carriers and insert labels
Comprehensive approvals ensure international use
The use of high-quality plastics supports the most stringent demands of the rail industry and the automotive industry
The corresponding UCT-WMT... and UC-WMT... insert labels are used for marking
Due to the plastic properties of the PATG HF..., high-quality fluid printing of the UC-WMT... with the BLUEMARK... is required
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7