PATG HF 1/18
-
Conductor marker carrier
1014047
Conductor marker carrier, Mixed color, unmarked, cable diameter range: 1.3 ... 2.8 mm, mounting type: slide-on, text field height: 4 mm, text field width: 18 mm
Product details
Compatible products
Your advantages
The PATG HF... sleeve is a captive marker carrier
These conductor marking systems consist of marker carriers and insert labels
Comprehensive approvals ensure international use
The use of high-quality plastics supports the most stringent demands of the rail industry and the automotive industry
The corresponding UCT-WMT... and UC-WMT... insert labels are used for marking
Due to the plastic properties of the PATG HF..., high-quality fluid printing of the UC-WMT... with the BLUEMARK... is required