PLD M 140 W 335/D35/SC - LED machine light
1118016

LED machine light, 24 V DC, emission angle (vertical/Horizontal): 85 °/101 °, length: 335 mm, diameter: 35 mm, degree of protection: IP54, can be swiveled, Dimming, can be switched in series

Free download available. Downloads

Product details









Your advantages

Plug-in supply line enables free choice of the cable length as well as quick and easy installation
Can be used at high temperatures and can be subjected to strong vibrations and shocks
Can be swiveled up to ±75° using accessories
Dimming
Can be connected in series
IP54 degree of protection
ETL approval permits use on the North American market
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 60000 h