ILB IB 24 DI16 DO16-DSUB
-
I/O module
2878625
Inline, Block IO, INTERBUS, D-SUB-9 female/D-SUB-9 male, Digital inputs: 16, 24 V DC, connection technology: 3-conductor, Digital outputs: 16, 24 V DC, connection technology: 3-conductor, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
Compatible products
Your advantages
16 digital inputs
Connection of sensors in 2- and 3-conductor technology
Maximum permissible load current per sensor: 125 mA
Maximum permissible load current from the terminal: 2 A
16 digital outputs
Connection of actuators in 2- and 3-conductor technology
Nominal current per output: 500 mA
Total current of the terminal: 8 A
Short-circuit and overload-protected outputs
Diagnostic and status indicators