The bus coupler with integrated I/Os is intended for use within a PROFINET network and represents the link to the Inline I/O system. Up to 61 Inline devices can be connected to the bus coupler. The bus coupler supports a maximum of 16 PCP devices.
IL PN BK DI8 DO4 2TX-PAC
-
Bus coupler
2703994
Inline, Bus coupler, PROFINET, RJ45 jack, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, Digital outputs: 4, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 80 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Specfications with connectors |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Supported protocols | PROFINET |
| TFTP | |
| LLDP | |
| ICMP | |
| SNMPv1 | |
| MRP (firmware 3.21 or later) | |
| PROFINET | |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 100 Mbps (acc. to PROFINET standard) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps (automatic detection, no combined system) |
| System limits | |
| Amount of process data (Input data) | max. 244 Byte |
| Amount of process data (Output data) | max. 244 Byte |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 61 (The on-board I/Os are two devices) |
| Number of devices with parameter channel | max. 16 |
| Number of supported branch terminals with remote bus branch | 0 |
| PROFINET | |
| Device function | PROFINET device |
| Update rate | min. 1 ms (depending on the size of the bus system) |
| Programming data | |
| Input address area | 8 bit |
| Output address area | 4 bit |
| Register length (bus) | 16 bit |
| Register length (master) | 512 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 |
| Number of inputs | 8 |
| Connection method | Inline connector |
| Connection technology | 3-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 3 mA |
| Current flow | Limited to 3 mA, maximum |
| Permissible conductor length to the sensor | 100 m |
| Typical input current per channel | typ. 3 mA |
| Typical response time | approx. 500 µs |
| Filter time | 3 ms |
| Delay at signal change from 0 to 1 | 5 ms |
| Delay at signal change from 1 to 0 | 5 ms |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Inline connector |
| Connection technology | 3-conductor |
| Number of outputs | 4 |
| Protective circuit | Short-circuit and overload protection; Freewheeling circuit in the output driver |
| Output voltage | 24 V DC -1 V (At nominal current) |
| Limitation of the voltage induced on circuit interruption | approx. -30 V |
| Max. current carrying capacity per output | max. 500 mA |
| Maximum output current per module | max. 2 A |
| Nominal output voltage | 24 V DC |
| Output current when switched off | max. 10 µA (When not loaded, a voltage can be measured even at an output that is not set.) |
| Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W |
| Signal delay when switching off an ohmic nominal load | max. 250 µs (in the case of 0.5 A load) |
| Signal delay when switching on an ohmic nominal load | max. 50 µs (in the case of 0.5 A load) |
| Maximum operating frequency with inductive nominal load | 0.5 Hz (1.2 H, 48 Ω) |
| Reaction time with short-circuit | 1,2 ms |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Resistance to permanent reverse voltage | max. 2 A |
| Signal delay | typ. 1.2 ms |
| Overcurrent shut-down | min. 0.7 A |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| No. of channels | 12 |
| Diagnostics messages | Short-circuit or overload of the digital outputs yes |
| Sensor supply failure yes | |
| Failure of the actuator supply yes | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 4.6 W |
| Potentials | |
| Protective circuit | Surge protection (segment supply, main supply, bus coupler supply); Suppressor diode, 35 V DC |
| Reverse polarity protection (segment supply, main supply, bus coupler supply); Suppressor diode, 35 V DC | |
| Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 0.91 A (with max. number of connected I/O terminal blocks) |
| typ. 138 mA | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC |
| Power supply | max. 0.8 A DC (observe derating) |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 0.5 A DC (observe derating) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Current draw | max. 8 A DC |
| min. 3 mA (without connected peripherals) | |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Current draw | max. 8 A DC |
| min. 3 mA (without connected peripherals) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: PROFINET interface 1 / PROFINET interface 2 | 500 V AC, 50 Hz, 1 min |
| Test voltage: PROFINET interface 1 / communications power (UBK, UL, UANA) | 500 V AC, 50 Hz, 1 min |
| Test voltage: PROFINET interface 1 / I/O (UM, US) | 500 V AC, 50 Hz, 1 min |
| Test voltage: PROFINET interface 1 / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: PROFINET interface 2 / communications power (UBK, UL, UANA) | 500 V AC, 50 Hz, 1 min |
| Test voltage: PROFINET interface 2 / I/O (UM, US) | 500 V AC, 50 Hz, 1 min |
| Test voltage: PROFINET interface 2 / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications power (UBK, UL, UANA) / I/O (UM, US) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications power (UBK, UL, UANA) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O (UM, US) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C (observe derating) |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2703994 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D05 |
| Product key | DRI11A |
| GTIN | 4046356041164 |
| Weight per piece (including packing) | 331 g |
| Weight per piece (excluding packing) | 335.7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ad0c7e4a-f3b0-4bbf-9667-399c1f5acb09 |
| EF3.1 Climate Change | |
| CO2e kg | 12.23 kg CO2e |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/UK - End bracket 1201442
-
E/AL-NS 35 - End bracket 1201662
-
IL BKDIO-PLSET - Connector set 2878599
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
NBC-R4AC-R4AC-IE8/.../... - Network cable 1411842
Your advantages
2x Ethernet twisted pair according to 802.3 with auto negotiation and auto crossover
Transmission speeds 100 Mbps
IP parameter setting via PROFINET controller
Connection to the PROFINET network via 8-pos. RJ45 jack
Electrical isolation between Ethernet interface and logic
Ethernet TCP/IP (100 Base-TX, management via SNMP)
Connection of up to 61 other Inline devices
Connection of a maximum of 16 PCP devices
Supported protocols: SNMPv1, TFTP, PROFINET, LLDP, ICMP, and MRP (from firmware 3.21)
PROFINET IRT (firmware 4.00 or later)
Conformance with PROFINET specification V2.3 (firmware 4.00 or later)
PROFINET Netload Class III (from firmware 4.00)
8 digital inputs, 4 digital outputs (on-board)
Automatic detection of the transmission speed in the local bus (500 kbps or 2 Mbps)
Approved for PROFIsafe applications
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7