Inline terminals with “2 MBD” added to their item designation work with a transmission speed of 2 Mbps. These terminal blocks are discontinued or no longer in the range. If you require this transmission speed, please ask your local Phoenix Contact representative. If you can work with a transmission speed of 500 kbps, select as a replacement the corresponding variant that does not have “2MBD” added to its item designation. Please note that a uniform transmission speed must always be used within one inline station.
IBS IL 24 RB-LK-2MBD
-
Communication module
2878159
Inline, branch terminal, INTERBUS, F-SMA shield plug, with remote bus branch, transmission speed in the local bus: 2 Mbps, degree of protection: IP20, without accessories
Product details
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| INTERBUS | |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| INTERBUS | |
| Connection method | FSMA plugs |
| Transmission speed | 2 Mbps |
| Transmission physics | FO |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 0 |
| ID code (dec.) | 04 |
| Length code (dec) | 0 |
| Process data channel | 0 bit |
| Input address area | 0 Byte |
| Output address area | 0 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 0 bit |
| Fieldbus data telegram | |
| Required parameter data | 0 Byte |
| Required configuration data | 0 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | without accessories |
| Special properties | with remote bus branch |
| Maximum power dissipation for nominal condition | 1.15 W |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 57 mA |
| typ. 47 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus, electrically isolated from 5 V supply, outgoing remote bus | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, incoming remote bus, electrically isolated from 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, incoming remote bus, electrically isolated from 24 V main supply, 24 V segment supply | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply incoming remote bus / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus, electrically isolated from 5 V supply, incoming remote bus | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus, electrically isolated from 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus, electrically isolated from 24 V main supply, 24 V segment supply | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply outgoing remote bus, electrically isolated from functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block, electrically isolated from 5 V supply incoming remote bus | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block, electrically isolated from 5 V supply outgoing remote bus | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block, electrically isolated from 24 V main supply, 24 V segment supply | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V communications power, 24 V analog supply, 24 V bus terminal module supply, 5 V communications power, bus branch terminal electrically isolated from functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V main supply, 24 V segment supply, electrically isolated from 5 V supply, incoming remote bus | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V main supply, 24 V segment supply, electrically isolated from 5 V supply, outgoing remote bus | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V main supply, 24 V segment supply, electrically isolated from 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V main supply, 24 V segment supply, electrically isolated from the functional ground | 500 V AC, 50 Hz, 1 min |
| Connection method | FSMA plugs |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % (On average, 85 % occasionally) |
| Permissible humidity (storage/transport) | 75 % (On average, 85 % occasionally) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2878159 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D23 |
| Product key | DRI152 |
| GTIN | 4046356048491 |
| Weight per piece (including packing) | 124 g |
| Weight per piece (excluding packing) | 89 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4cde804a-095c-4d73-9767-a9eb2bef1d9f |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7