The terminal is designed for use within an Inline station. This terminal provides an 8-channel input module for resistance temperature detectors.
IB IL TEMP 4/8 RTD-2MBD-PAC
-
Inline function terminal
2878612
Inline analog input terminal, complete with accessories (connector and marking field), 8 channels, RTD (resistance temperature detector), 2-, 3-conductor connection technology, 2 Mbaud transmission speed
Product details
Compatible products
Your advantages
Temperature and resistance measurement in the millisecond range
Measured values can be represented in three different formats
Robust inputs ideal for use in harsh industrial environments with electromagnetic interference
The channels are parameterized independently of one another via the bus system
Communication either via process data or parameter channel (PCP)
8 inputs for resistive temperature sensors and linear resistors up to 20 kΩ
Connection of sensors in 2- and 3-conductor technology
Diagnostic and status indicators
Pt, Ni, Cu, KTY sensor types according to DIN and SAMA