Inline terminals with “2 MBD” added to their item designation work with a transmission speed of 2 Mbps. These terminal blocks are discontinued or no longer in the range. If you require this transmission speed, please ask your local Phoenix Contact representative. If you can work with a transmission speed of 500 kbps, select as a replacement the corresponding variant that does not have “2MBD” added to its item designation. Please note that a uniform transmission speed must always be used within one inline station. The terminal is designed for use within an Inline station. The counter terminal acquires and processes fast pulse sequences from sensors. It has a counter input (source), a control input (gate), and a switching output that can be freely parameterized. The switching output is set independently of the terminal. Fast response times can therefore be achieved, which are independent of both the bus and controller. The terminal can be operated in four different operating modes: frequency measurement, event counting, time measurement, and pulse generation (pulse generator).
IB IL CNT-2MBD-PAC
-
Inline function terminal
2862071
Inline counter terminal, 1 counter input, 1 control input, 1 output, 24 V DC, 500 mA, 3-conductor connection technology
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 135 mm |
| Depth | 71.5 mm |
| Mounting type | DIN rail mounting |
| Color | green |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 02 |
| ID code (dec.) | 191 |
| Length code (dec) | 02 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 4 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 4 Byte |
| Fieldbus data telegram | |
| Required parameter data | 1 Byte |
| Required configuration data | 5 Byte |
| Counter: | |
| Input name | Counter input for 24 V signals |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-conductor |
| Number of inputs | 1 (only one counter input can be used, either for 24 V or for 5 V signals) |
| Operating mode | Event counting, frequency/time measurement |
| Input voltage | 24 V DC (Nominal voltage) |
| 30 V DC (maximum) | |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Input frequency | max. 100 kHz |
| Input current | typ. 5 mA |
| Input resistance | approx. 5.7 kΩ |
| Counter: | |
| Input name | Counter input for 5 V signals |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor (shielded), external 5 V supply |
| Number of inputs | 1 (only one counter input can be used, either for 24 V or for 5 V signals) |
| Operating mode | Event counting, frequency/time measurement |
| Input voltage | 5 V DC (Nominal voltage) |
| 8 V DC (maximum) | |
| Input voltage range "0" signal | 0 V ... 1.5 V |
| Input voltage range "1" signal | 3.5 V ... 8 V |
| Input frequency | max. 100 kHz |
| Input current | typ. 5 mA |
| Input resistance | approx. 1.7 kΩ |
| Digital: | |
| Output name | Switching output |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Number of outputs | 1 |
| Protective circuit | Short-circuit protection; Yes, short-circuit-proof (automatically switched on again) |
| Overload protection | |
| Output voltage | 24 V DC (Nominal voltage) |
| Limitation of the voltage induced on circuit interruption | approx. -18 V |
| Output current | max. 0.5 A (Nominal current) |
| Nominal load, inductive | max. 12 VA (1.2 H, 48 Ω) |
| Nominal load, lamp | max. 12 W |
| Nominal load, ohmic | max. 12 W (48 Ω) |
| Signal delay when switching off an inductive nominal load | < 30 ms |
| Signal delay when switching off a lamp nominal load | < 1 ms |
| Signal delay when switching off an ohmic nominal load | < 1 ms |
| Signal delay when switching on an inductive nominal load | < 1 ms |
| Signal delay when switching on a lamp nominal load | < 25 µs |
| Signal delay when switching on an ohmic nominal load | < 50 µs |
| Behavior in the event of ohmic overload | Auto restart after eliminating the overload |
| Behavior with inductive overload | Output can be destroyed |
| Behavior in the event of lamp overload | Auto restart after eliminating the overload |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Resistance to permanently applied surge voltage | no |
| Overcurrent shut-down | min. 0.7 A |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Inline | |
| Operating mode | Process data operation with 2 words |
| Diagnostics messages | Sensor supply short-circuit |
| Sensor supply overload |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 60 mA |
| typ. 50 mA | |
| Power consumption | max. 0.45 W (at UL) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Current draw | max. 1 A |
| Supply: | |
| Designation | Power supply for sensors |
| Supply voltage | 24 V DC (generated from segment supply US) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2862071 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D23 |
| Product key | DRI163 |
| GTIN | 4017918974701 |
| Weight per piece (including packing) | 190.3 g |
| Weight per piece (excluding packing) | 159.4 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Time or state-controlled frequency measurements with gate times (time in which measurement is performed) of 10 ms ... 10 s are possible.
The counting conditions and the output switching behavior can be selected.
The pulse generator generates square-wave signals with frequencies of 1 kHz ... 10 kHz in 500 Hz increments.
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7