The terminal is designed for use within an Inline station. It is used to acquire analog voltage and current signals.
IB IL AI 8/SF-2MBD
-
Inline terminal
2855648
Inline analog input terminal, without accessories, 8 inputs, 0-20 mA, 4-20 mA, ±20 mA, 0-10 V, ±10 V, (also 0-40 mA, ±40 mA, 0-5 V, ±5 V, 0-25 V, ±25 V, 0-50 V), transmission speed 2 Mbaud, 2-conductor connection method
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Mounting type | DIN rail mounting |
| Color | green |
| Inline local bus | |
| No. of channels | 8 |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 02 |
| ID code (dec.) | 95 |
| Length code (dec) | 02 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 4 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 32 bit |
| Fieldbus data telegram | |
| Required parameter data | 6 Byte |
| Analog: General | |
| Input name | Analog inputs |
| Number of inputs | max. 8 (single ended) |
| A/D conversion time | approx. 10 µs |
| Connection technology | 2-conductor (shielded) |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| 0 mA ... 40 mA | |
| -40 mA ... 40 mA | |
| Voltage input signal | 0 V ... 5 V |
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| 0 V ... 25 V | |
| -25 V ... 25 V | |
| 0 V ... 50 V | |
| Data formats | IB IL, IB ST, IB RT, standardized representation, PIO format |
| Limit frequency (3 dB) | 3.5 kHz |
| Measuring principle | Successive approximation |
| Measured value resolution | 16 bits (15 bits + sign bit) |
| Measured value representation | 16 bit two's complement |
| Analog: Voltage inputs | |
| Number of inputs | 8 (Single-ended voltage inputs) |
| Voltage input signal | 0 V ... 5 V |
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| 0 V ... 25 V | |
| -25 V ... 25 V | |
| 0 V ... 50 V | |
| Input resistance of voltage input | > 240 kΩ 0.01 % |
| Process data update | < 20 ms |
| Analog: Current inputs | |
| Number of inputs | 8 (single-ended current inputs) |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| 0 mA ... 40 mA | |
| -40 mA ... 40 mA | |
| Input resistance current input | 25 Ω 0.01 % |
| Process data update | < 3 ms (PD multiplexer) |
| Product type | I/O component |
| Type | modular |
| Inline |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 85 mA |
| typ. 68 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 38 mA |
| typ. 24 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2855648 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D23 |
| Product key | DRI141 |
| GTIN | 4017918876883 |
| Weight per piece (including packing) | 156.7 g |
| Weight per piece (excluding packing) | 213 g |
| Customs tariff number | 85389080 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
8 analog single-ended signal inputs for the connection of either voltage or current signals
From hardware version 02, approved for use in potentially explosive areas of zone 2
Diagnostic and status indicators
16-bit analog-to-digital converter
Connection of sensors in 2-conductor technology
Measured values can be represented in five different formats
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7