You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element emits analog current signals.
AXL SE AO4 I 4-20
-
Analog module
1088123
Axioline Smart Elements, Analog output module, Analog outputs: 4, 4 mA ... 20 mA, connection technology: 2-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
LR
Approval ID: LR23402057TARINA
Approval ID: ELE263623XGABS
Approval ID: 24-2510075-PDAcULus Listed
Approval ID: E238705Compatible products
Your advantages
4 analog output channels
Connection of actuators in 2-conductor technology
Current range: 4 mA ... 20 mA
Data format: standardized representation
Resolution: 12 bits
Wire-break detection
Substitute value behavior can be parameterized for each output
Device rating plate stored