The bus coupler is intended for use within a PROFINET network. The bus coupler creates the link to the Axioline P PROFIBUS PA segments and the PROFIBUS PA signals connected to them. Up to eight redundant Axioline P PROFIBUS PA segments can be connected to the bus coupler.
AXL P BK PN AF
-
Bus coupler
2316390
Axioline P, Bus coupler, PROFINET, RJ45 socket, auto negotiation and auto crossing, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and connectors
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
IECEx
Approval ID: IECEx IBE 18.0023XcUL Listed
Approval ID: E196811UL Listed
Approval ID: E196811ATEX
Approval ID: IBExU 18 ATEX B018 XCCC
Approval ID: 2021122310114877cULus Listed
Approval ID: E196811Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
PROFINET RT
Supports S2 system redundancy
Supports eight redundant PROFIBUS PA segments with up to 256 PROFIBUS PA instruments
Hot-swappable
Firmware can be updated
High temperature operating range