The bus coupler is intended for use within a Modbus/TCP (UDP) network. The bus coupler creates the link to the Axioline F I/O system and the industrial I/O signals connected to it. Up to 63 Axioline F devices can be connected to the bus coupler.
AXL F BK ETH XC
-
Bus coupler
2701949
Axioline F, Bus coupler, Modbus/TCP (UDP), RJ45 jack, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02BSH
Approval ID: 840RINA
Approval ID: ELE008423XG001ABS
Approval ID: 23-2449604-PDAcULus Listed
Approval ID: E238705IECEx
Approval ID: IECEx ULD 20.0026XATEX
Approval ID: UL 20 ATEX 2441XcULus Listed
Approval ID: E366272CCC
Approval ID: 2021122309114456Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
Transmission speed of 10 Mbps and 100 Mbps
Rotary coding switches for setting the IP address assignment and other functions
Firmware can be updated
Runtime in the bus coupler is negligible (almost 0 µs) (for Modbus/UDP)
Typical cycle time of the Axioline F local bus is around 10 μs
Web-based management
Security in the network: Port disconnection possible via web-based management (firmware version 1.31 or later)
Supports the operation of Axioline Smart Elements
Supports passive Smart Elements (firmware version 1.30 or later)
Supports IOL-CONF (firmware version 1.30 and later)
Supports Diag+
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs