The bus coupler is intended for use within an EtherCAT® network and represents the link to the Axioline F I/O system. Up to 63 Axioline F devices can be connected to the bus coupler. EtherCAT® and Safety over EtherCAT® are registered trademarks and patented technologies licensed by Beckhoff Automation GmbH, Germany. A corresponding ESI file is available for integrating the Axioline F station into the programming system. This can be downloaded at: www.phoenixcontact.com/product/2688899
AXL F BK EC
-
Bus coupler
2688899
Axioline F, Bus coupler, EtherCAT®, RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XG001EtherCAT
Approval ID: 0x290783cULus Listed
Approval ID: E238705cULus Listed
Approval ID: E238705Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
Rotary coding switch
Automatic addressing
Station mapped as a modular EtherCAT® device using a modular device profile (MDP)
Station can be mapped as a block device
Acyclic data communication (mailbox protocols)
Cyclic data communication
Firmware can be updated
Typical cycle time of the Axioline F local bus is around 10 μs
Runtime in bus coupler is negligible (almost 0 µs)
Supports the operation of Axioline Smart Elements
Supports passive Smart Elements (firmware version 1.30 or later)
Supports IOL-CONF (firmware version 1.30 and later)
Supports Smart Elements for use in an FSoE system (firmware version 1.31 or later)