The Axioline E digital output device is connected to an IO-Link master via an IO-Link B-port. It is used to output digital signals via IO-Link. Use within different networks is possible via the IO-Link master.
AXL E IOL DO8 M12 6P
-
Digital module
2702659
Axioline E, Digital output device, IO-Link ports Class B: 1, connection method: M12 connector, A-coded, connection technology: 5-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 3-conductor, Plastic housing, degree of protection: IP65/IP67
Free download available.
Downloads
Product details
Compatible products
Your advantages
Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
Type B port with additional power supply
IO-Link specification V1.1.2
Connection up to 8 outputs with M12 connectors (A-coded, 5-pos.)
Diagnostic and status indicators
Short-circuit and overload protection of the sensor supply
Device rating plate stored
IP65/IP67 degree of protection