AXL E IOL DI16 M12 6P - Digital module
2702660

The product will comply with CRA requirements

Axioline E digital input device via IO-Link in plastic housing with one IO-Link A-port and 16 inputs, 24 V DC, 4-conductor technology, M12 connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
Type A port
IO-Link specification V1.1.2
Connection of up to 16 inputs with M12 connectors (A-coded, 5-pos.)
Diagnostic and status indicators
Short-circuit and overload protection of the sensor supply
Device rating plate stored
IP65/IP67 degree of protection