UMK-FLK 14/BFI/8-24DC/PLC
-
Passive module
5604835
VARIOFACE 8-channel output module with fusing
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 14 |
Nominal voltage UN | 24 V DC |
Max. current carrying capacity per branch | 500 mA (in as-supplied state, with one 500 mAF fuse, max. 1 A permitted) |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 14 |
Pitch | 2.54 mm |
Status display present | yes, if the fuse fails |
Item dimensions | |
Width | 68.6 mm |
Height | 77 mm |
Depth | 58.5 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Item number | 5604835 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK02 |
Product key | DK2B81 |
GTIN | 4046356683869 |
Weight per piece (including packing) | 206 g |
Weight per piece (excluding packing) | 205.5 g |
Customs tariff number | 85369010 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121432 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7