The RS-485 standard allows more than two devices to communicate with one another. Converting the V.24 (RS-232) point-to-point interface into the bus-capable RS-485 standard makes it possible to network up to 32 devices via a 2- or 4-wire cable.
PSM-ME-RS232/RS485-P
-
Interface converter
2744416
Interface converter, for converting RS-232 (V.24) to RS-422 (V.11) and RS-485, with electrical isolation, 2 channels, DIN-rail mountable. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
UL Recognized
Approval ID: E238705DNV GL
Approval ID: TAA00001KR_7KC
Approval ID: MSIP-REI-PCK-ME27444cUL Recognized
Approval ID: E199827| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 0.085 A | |||
cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827IECEx
Approval ID: IECEx IBE 15.0034XATEX
Approval ID: IBExU16ATEXB004 XCompatible products
Your advantages
Mounting on standard EN DIN rails
Transmission speed of 4.8 Kbps ... 115.2 Kbps
High-quality 3-way isolation between power supply, RS-232, and RS-422/RS-485 for safe decoupling of potentials with 2 kV
RS-422 4-wire point-to-point operation
RS-485 2-wire operation, half duplex
RS-485 4-wire operation, full duplex
Automatic RS-485 transmit/receive changeover
Integrated data indicator for dynamic indication of transmit and receive data
Integrated surge protection with transient discharge to the DIN rail
Shipbuilding approval in accordance with DNV GL