PSM-ME-RS232/RS232-P - Interface converter
2744461

Is being prepared to meet the requirements of the CRA

Interface converter, for the isolation of RS-232 (V.24) interfaces, 4 channels, rail-mountable

Product details









Compatible products



Your advantages

Mounting on standard EN DIN rails
High-quality 3-way isolation up to 2 kV (VCC // RS-232 // RS-232)
In the case of variable cable lengths, the RS-232 connection on the field side can be established conveniently using plug-in screw terminal blocks
Integrated surge protection with transient discharge to the DIN rail
Transmission of TxD/RxD data channels and RTS/CTS control lines
24 V DC or AC power supply suitable for the control cabinet
Active data transmission indicated by separate data indicators for the transmit and receive channels
Maximum transmission speed of 115.2 kbps
Shipbuilding approval in accordance with DNV GL