AXL E IOL TC4/K M12 - Analog module
2702983

Is being prepared to meet the requirements of the CRA

Axioline E IO-Link/analog converter with 4 analog TC inputs (type K/J), 2-conductor connection technology, 1 IO-Link A port, 24 V DC, IP65 degree of protection

Free download available. Downloads

Product details









Compatible products



Your advantages

Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
IO-Link A port
IO-Link specification V1.1.2
Status indicators
4 differential inputs for thermocouples
Measuring range type K: -270°C ... +1,372°C
Measuring range type J: -210 °C ... +1200 °C
Selectable resolution 0.1 K/0.01 K
Connection of sensors in 2-conductor technology
M12 cable gland, Push-in Technology
Diagnostic information in the process data word
Supply of the module electronics via the IO-Link interface of the master
Degree of protection IP65