AKG 4 GN - Connection terminal block
3062935

Connection terminal block, nom. voltage: 300 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: green

Product details