Connection terminal block - AKG 4 BK-EX
0421058

Connection terminal block, nom. voltage: 300 V, nominal current: 32 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: black


Product Details




Product type Installation terminal block
Number of connections 1
Number of rows 1

Maximum load current 41 A
Maximum power dissipation for nominal condition 1.02 W
Nominal current IN 32 A

Nominal cross section 4 mm²
Maximum load current 41 A
Level 1 above 1 below 1
Screw thread M4
Tightening torque 1.5 ... 1.8 Nm
Stripping length 16 mm
Conductor cross section solid 0.5 mm² ... 6 mm²
Cross section AWG 20 ... 10
Conductor cross section flexible 0.5 mm² ... 4 mm²
Conductor cross section, flexible [AWG] 20 ... 12
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 6 mm²
2 conductors with same cross section, solid 0.5 mm² ... 2.5 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 2.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 2.5 mm²
Nominal current 32 A
Maximum load current 41 A (with 6 mm² conductor cross section)
Nominal voltage 300 V
Nominal cross section 4 mm²

Rated data (ATEX/IECEx)
ATEX certificate KIWA 14 ATEX 0011 U
IEC Ex certificate IECEx  KIWA 14.0005 U
Identification  II 2 G  Ex eb IIC Gb
Operating temperature range -60 °C ... 125 °C
Ex-certified accessories 0404415 AB/SS-EX
0402006 NLS-CU 3/10 SN 2000MM
1212588 SF-SL 0,8X4,0-100 S-VDE
Ex temperature increase 25 K (32 A / 4 mm²)
Ex level General
Rated current 32 A
Maximum load current 41 A
Contact resistance 0.08 mΩ
Ex connection data General
Torque range 1.5 Nm ... 1.8 Nm
Nominal cross section 4 mm²
Rated cross section AWG 12
Connection capacity rigid 0.5 mm² ... 6 mm²
Connection capacity AWG 20 ... 10
Connection capacity flexible 0.5 mm² ... 4 mm²
Connection capacity AWG 20 ... 12
2 conductors with same cross section, solid 0.5 mm² ... 2.5 mm²
2 conductors with the same cross-section AWG rigid 20 ... 14
2 conductors with same cross section, stranded 0.5 mm² ... 2.5 mm²
2 conductors with the same cross-section AWG flexible 20 ... 14

Dimensional drawing
Width 7 mm
Height 24 mm
Length 23.4 mm

Color black
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C

Result Test passed

Mechanical strength
Result Test passed
Attachment on the carrier
Result Test passed

Needle-flame test
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type Neutral busbar

Item number 0421058
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key B14
Product Key BE7331
Catalog Page Page 554 (C-3-2019)
GTIN 4017918001957
Weight per Piece (including packing) 5.494 g
Weight per Piece (excluding packing) 5.41 g
Customs tariff number 85369010
Country of origin IN


ECLASS

ECLASS-9.0 27141146
ECLASS-10.0.1 27141146
ECLASS-11.0 27141146

ETIM

ETIM 8.0 EC000001

UNSPSC

UNSPSC 21.0 31162900

cUL Recognized

Approval ID: E192998
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 20 A 22 - 12 22 - 12

EAC Ex

Approval ID: RU C-DE.HA91.B.00066

IECEx

Approval ID: IECExKIWA14.0005U

UL Recognized

Approval ID: E192998
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 20 A 22 - 12
X

ATEX

Approval ID: KIWA14ATEX0011U
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Only flexible conductors 32 A 0.5 - 4
Only rigid conductors 41 A 0.5 - 6

CCC

Approval ID: 2020322313000874

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values