Connection terminal block - AKG 16 GY
0423043

Connection terminal block, nom. voltage: 300 V, nominal current: 76 A, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 16 mm2, mounting: Neutral busbar, color: gray


Product Details




Product type Installation terminal block
Number of connections 1
Number of rows 1

Maximum load current 76 A (with 16 mm² conductor cross section)
Maximum power dissipation for nominal condition 2.43 W
Nominal current IN 76 A
Current carrying capacity of the neutral busbar 140 A

Nominal cross section 16 mm²
Maximum load current 76 A (with 16 mm² conductor cross section)
Level 1 above 1 below 1
Screw thread M5
Tightening torque 2.5 ... 3 Nm
Stripping length 16 mm
Conductor cross section solid 1.5 mm² ... 16 mm²
Cross section AWG 16 ... 6
Conductor cross section flexible 1.5 mm² ... 16 mm²
Conductor cross section, flexible [AWG] 16 ... 6
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 1.5 mm² ... 16 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 1.5 mm² ... 16 mm²
2 conductors with same cross section, solid 1.5 mm² ... 6 mm²
2 conductors with same cross section, flexible 1.5 mm² ... 6 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 1.5 mm² ... 6 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 1.5 mm² ... 10 mm²
Nominal current 76 A
Maximum load current 76 A (with 16 mm² conductor cross section)
Nominal voltage 300 V
Nominal cross section 16 mm²

Width 9.8 mm
Height 32 mm
Length 23.4 mm

Color gray
Flammability rating according to UL 94 V2
Insulating material PA
Static insulating material application in cold -40 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 125 °C

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type Neutral busbar

Item number 0423043
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key B14
Product Key BE7331
Catalog Page Page 555 (C-3-2019)
GTIN 4017918002022
Weight per Piece (including packing) 10.73 g
Weight per Piece (excluding packing) 10.642 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141146
ECLASS-10.0.1 27141146
ECLASS-11.0 27141146

ETIM

ETIM 8.0 EC000001

UNSPSC

UNSPSC 21.0

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
65 A 18 - 6

UL Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
65 A 18 - 6
Use group C
65 A 18 - 6
Use group F
65 A 18 - 6

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00534

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values