AKG 16 GN - Connection terminal block
3062964

Connection terminal block, nom. voltage: 300 V, nominal current: 76 A, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 16 mm2, mounting: Neutral busbar, color: green

Product details