Insertion bridge - EB 10- 6 OG
0710905

Insertion bridge, 10-pos., fully insulated, color of the insulation material: orange


Product Details




Product type Insertion bridge
Number of positions 10
Pitch 6.2 mm

Pitch 6.2 mm

Color orange
Material CuZn (nickel-plated)
Insulating material PA

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type Screw mounting

Item number 0710905
Packing unit 100 pc
Minimum order quantity 100 pc
Sales Key B01
Product Key BE1Z2X
GTIN 4017918479275
Weight per Piece (including packing) 6.06 g
Weight per Piece (excluding packing) 5.8 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-10.0.1 27141140
ECLASS-9.0 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values