IB IL SGI 2/P
-
Inline terminal
2692351
Inline analog strain gauge input terminal, two precise inputs, 4, 6-conductor connection method
Free download available.
Downloads
Product details
| Type | modular |
| Operating mode | Process data operation with 3 words, PCP with 1 word |
| Programming data | |
| Length code (hex) | 03 |
| ID code (dec.) | 223 |
| Length code (dec) | 03 |
| Process data channel | 48 bit |
| Input address area | 48 bit |
| Output address area | 48 bit |
| Parameter channel (PCP) | 16 bit |
| Register length (bus) | 32 bit |
| Fieldbus data telegram | |
| Required parameter data | 23 Byte |
| Required configuration data | 5 Byte |
| Potentials | |
| Power consumption | typ. 1.2 W (Device in nominal operation) |
| max. 3.2 W (Device with maximum load) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 100 mA |
| typ. 85 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 100 mA |
| typ. 25 mA (in case of typical load of 350 Ohm per channel) | |
| 80 mA (for a maximum load of 55 Ω and display) | |
| 7 mA (for no-load operation without strain gauge or display) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Logic/analog I/O (digital isolator) | 500 V AC, 50 Hz, 1 min |
| Test voltage: RS-485/analog I/O (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: N/O contact Ka1 - Kb1 / analog I/O (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: N/O contact Ka2 - Kb2 / analog I/O (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Functional ground/analog I/O (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/RS-485 (digital isolator) | 500 V AC, 50 Hz, 1 min |
| Test voltage: N/O contact Ka1 - Kb1 / RS-485 (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: N/O contact Ka2 - Kb2 / RS-485 (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Functional ground/RS-485 (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic / N/O contact Ka1 - Kb1 (optocoupler) | 500 V AC, 50 Hz, 1 min |
| Test voltage: N/O contact Ka2 - Kb2/N/O contact Ka1 - Kb1 (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Functional ground/N/O contact Ka1 - Kb1 (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic / N/O contact Ka2 - Kb2 (optocoupler) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Functional ground/N/O contact Ka2 - Kb2 (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/functional ground (isolating distance) | 500 V AC, 50 Hz, 1 min |
| Analog | |
| Description of the input | Input channels for strain gauge |
| Number of inputs | 2 |
| Connection technology | 6 or 4-wire, twisted pair shielded cable |
| Bridge difference Ud | Measuring range specified by selecting the characteristic |
| Bridge voltage U0 | 5 V |
| Measured value representation | 15 bit + sign bit |
| Process data update | typ. 100 ms (12.5 ms, depends on the configuration) |
| Characteristics | ±1 mV/V, ±2 mV/V, ±3 mV/V, ±3.33 mV/V, ±4 mV/V, ±5 mV/V |
| Contacts | |
| Description | Floating N/O contact |
| Quantity | 2 (Ka1-Kb1, Ka2-Kb2) |
| Contact resistance | < 1 Ω (typical) |
| 5 Ω (maximum) | |
| Typical response time | 100 ms (typical) |
| Analog: | |
| Protective circuit | Short-circuit protection of the voltage outputs; Yes, at least 1 minute through temperature monitoring |
| Analog | |
| Output description | Voltage output |
| Number of outputs | 2 |
| Impedance | > 55 Ω (minimum) |
| Output voltage | typ. 5 V |
| Output current | max. 90 mA (with UV = 5 V) |
| Maximum output current | max. 90 mA (with UV = 5 V) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Serial | |
| Designation | V.24 (RS-485) serial interface |
| Network | Yes |
| Addressing | Address 1 = Measured gross/net value |
| Address 2 = Measured tare value | |
| Termination resistor | 120 Ω |
| Transmission protocol | STX/ETX |
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 136 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2692351 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D23 |
| Product key | DRI144 |
| GTIN | 4046356322690 |
| Weight per piece (including packing) | 158.5 g |
| Weight per piece (excluding packing) | 158.5 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7