IB IL AO 4/8/U/BP
-
Inline terminal
2878049
Inline analog output terminal, without accessories, 2 outputs, 0 - 10 V, ±10 V, 2-conductor connection technology
Free download available.
Downloads
Product details
| Type | modular |
| Programming data | |
| Length code (hex) | 05 |
| ID code (dec.) | 223 |
| Length code (dec) | 05 |
| Process data channel | 80 bit |
| Input address area | 10 Byte |
| Output address area | 10 Byte |
| Parameter channel (PCP) | 2 Byte |
| Register length (bus) | 96 bit |
| Fieldbus data telegram | |
| Required parameter data | 27 Byte |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | typ. 80 mA |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 72 mA |
| Analog: | |
| Output name | Analog outputs |
| Connection technology | 2-conductor (shielded) |
| Number of outputs | 8 |
| Protective circuit | Transient protection of outputs |
| Data formats | IB IL, IB ST, IB RT, standardized representation, S7 compatible |
| Representation of output values | 16 bits (15 bits + sign) |
| Process data update | < 2 ms (depends on operating mode) |
| Load/output load current output | > 2 kΩ |
| Voltage output signal | 0 V ... 10 V |
| -10 V ... 10 V | |
| 0 V ... 5 V | |
| -5 V ... 5 V | |
| Load/output load voltage output | > 2 kΩ 0.05 % |
| Tolerance, relative | typ. 0.1 % (of output range final value) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| No. of channels | 4 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2878049 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D23 |
| Product key | DRI142 |
| GTIN | 4046356048446 |
| Weight per piece (including packing) | 153.6 g |
| Weight per piece (excluding packing) | 126.04 g |
| Customs tariff number | 85389080 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7