The terminal is designed for use within an Inline station. It is used to acquire analog voltage and current signals. Features - Two analog single-ended signal inputs for the connection of either voltage or current signals - Connection of sensors in 2 and 3-conductor technology - Three current measuring ranges: 0 mA to 20 mA, ±20 mA, 4 mA to 20 mA - 2 voltage measuring ranges: 0 V ... 10 V, ±10 V - Both channels preset to the 4 mA to 20 mA measuring range - Channels are configured independently of one another via INTERBUS - Measured values can be represented in four different formats
IB IL AI 2/4-20
-
Inline terminal
2860442
Product details
| Type | modular |
| Inline |
| Module | |
| ID code (hex) | 127 |
| Register length | 32 bit |
| Required parameter data | 6 Byte |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 60 mA |
| typ. 45 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 18 mA |
| typ. 13.5 mA | |
| Analog: General | |
| Input name | Analog inputs |
| Number of inputs | max. 2 (single ended) |
| Connection technology | 2-conductor (shielded) |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Voltage input signal | 0 V ... 10 V |
| -10 V ... 10 V | |
| Analog: Voltage inputs | |
| Number of inputs | 4 (Single-ended voltage inputs) |
| Voltage input signal | 0 V ... 10 V |
| -10 V ... 10 V | |
| Analog: Current inputs | |
| Number of inputs | 4 (single-ended current inputs) |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Connection data of connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Inline local bus | |
| No. of channels | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kBaud |
| Transmission physics | Copper |
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail |
| Item number | 2860442 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D23 |
| Product key | DRI141 |
| GTIN | 4017918877507 |
| Weight per piece (including packing) | 67.1 g |
| Weight per piece (excluding packing) | 52.79 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7