Infrastructure charging socket for charging electric vehicles (EV) with alternating current (AC), compatible with type 2 Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)
EV-T2M3SE12-3AC20A-0,5M2,5E11
-
Infrastructure charging socket
1627945
CHARX connect, Type 2, Infrastructure charging socket, 20 A , 480 V AC, Gen 1, length: 0.5 m, locking actuator: 12 V, 4-pos., Rear panel mounting, additional splash protection at the rear with single-core wire seals, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2
Product details
Compatible products
Your advantages
Complete product range
Uniform, space-saving installation space
Available with your logo on request - for consistent branding of your charging station
Integrated interlock during charging
Manual emergency release of the locking actuator
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001