VMT - Mobility made simple!
The VMT 3008 is a high-performance terminal PC with a touch screen, mounted in an elegant, rugged aluminum die-cast housing with a plastic aperture. The terminal is supplied with a software keyboard as standard. This software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can switch over to a separate block of numeric keys.
The VMT 3008 has a high-resolution 8" color TFT display with a resolution of 800 x 480 pixels.
The special features of the flat terminal are the high IP65 degree of protection and the easy and direct assembly on the machine. The power supply of 19 - 29 V makes the VMT 3008 ideal, particularly for mobile applications.
It can be mounted using either a support bracket (left and right), table stand, Vesa standard bracket or Rittal bracket connection adapter.
The following features can be configured individually: RAM, mass storage and operating system.
VMT 3008
-
Panel PC
2913852
Configurable IPC in IP65 with touch screen, 8" display, enclosed housing. Configurable: RAM and operating system, for example.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Completely enclosed housing in IP65
Energy-efficient Intel® ATOM™ processors
Fanless design
Optimum network connection by means of Gigabit Ethernet or WLAN
Extended temperature rating
Comprehensive range of accessories