FL SWITCH 4800E-24SFX-4GC
-
Industrial Ethernet Switch
1287360
Rack-mount, managed Ethernet switch meets IEC 61850-3 and IEEE 1613. It provides 24 SFP ports at 100 Mbps and four Gbps combo ports.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Width | 442 mm |
| Height | 44 mm |
| Depth | 375 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Mounting type | Rack mounting (with holder) |
| Holder system | 19" rack |
| Ethernet (SFP) | |
| Number of interfaces | 24 |
| Connection method | SFP |
| Transmission speed | 100 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| Transmission length | up to 40 km (Depending on the SFP module used) |
| Signal LEDs | Data receive, link status |
| No. of channels | 24 (SFP ports) |
| Product family | Managed Switch 4000 |
| Type | Block design |
| MTTF | 8.8 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| 202.2 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
| 244.9 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) | |
| Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
| Switch functions | |
| Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
| Redundancy | ERR (Extended ring redundancy) |
| Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Security functions | |
| Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
| Transmission medium | Copper |
| depending on the SFP module used | |
| Supply | |
| Power supply connection | From FL SWITCH 4800E-P... |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
| Air pressure (storage/transport) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
| Standards/specifications | IEC 61850 |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
| Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
| Item number | 1287360 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D25 |
| Product key | DNN125 |
| GTIN | 4063151512569 |
| Weight per piece (including packing) | 5,141 g |
| Weight per piece (excluding packing) | 3,708 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(c), 7(a), 7(c)-I |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
Your advantages
Network structure according to IEC 61850
IEEE 1613
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7