The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

HK 4-FS(8-2,8-0,8) - Feed-through terminal block
2017017

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, 1st level connection left, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Spade connection, mounting: NS 32, color: gray

Product details









Compatible products



Your advantages

User-friendly operation, i.e., unobstructed view of plugs, good access to plugs, and fast connection check
Designation read from the front
Attractive appearance due to the elegant conductor conduit in the lateral cable ducts
Terminal blocks and bridge connections eliminated