3 Nm ... 5 Nm (for M6 mounting screws on the sleeve housing)
Dimensional drawing
Width
57 mm
Height
74 mm
Length
105 mm
Installation dimensions
Width of the assembly cutout
35 mm
Length of the assembly cutout
65 mm
Seal material
NBR, conductive
Housing material
Die-cast aluminum, salt water resistant
Housing surface material
uncoated
Locking latch material
Stainless steel
Ambient conditions
Degree of protection
IP66
IP68 (0.2 bar/24 h)
IP69 (ISO 20653:2013-02)
Enclosure rating (NEMA)
4 (UL 50e)
4X (UL 50e)
12 (UL 50e)
Impact strength
IK09
Ambient temperature (operation)
-40 °C ... 125 °C
Mechanical data
Locking type
Screw
Assembly note
In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel.