Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Value-Add Services
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Canada
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Connectors
Heavy-duty connectors
HC-STA-D50-BWD-ELC-AL - Housing
HC-STA-D50-BWD-ELC-AL
-
Housing
1424412
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Housing with locking latch
Housing type
Panel mounting base
Product family
HC-STA-D
Application
Standard
Type
D50
Pg screw connection
none
Dimensions
Dimensional drawing
Width
65 mm
Height
32 mm
Length
102 mm
Drill hole distance, horizontal
92 mm
Drill hole distance, vertical
42 mm
Hole diameter
4.4 mm
Installation dimensions
Width of the assembly cutout
48 mm
Length of the assembly cutout
73 mm
Material specifications
Flammability rating according to UL 94
V0 (Interlock)
Seal material
NBR, conductive
NBR, conductive
Housing material
Die-cast aluminum, salt water resistant
Housing surface material
uncoated
Locking latch material
PA
Mechanical properties
Mechanical data
Locking type
Latch
Connection data
Tightening torque
0.8 Nm ... 1.2 Nm (For M4 mounting screws on the panel-mount base)
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP66
IP67
Impact strength
IK08
Ambient temperature (operation)
-40 °C ... 125 °C
Commercial data
Item number
1424412
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BF27
Product key
AF7APE
GTIN
4055626371528
Weight per piece (including packing)
133.1 g
Weight per piece (excluding packing)
105 g
Customs tariff number
85389099
Country of origin
CN
Classifications
ECLASS
ECLASS-13.0
27440202
ECLASS-15.0
27440202
ETIM
ETIM 9.0
EC000437
UNSPSC
UNSPSC 21.0
31261500
Approvals
DNV
Approval ID: TAE000037S
cUL Recognized
Approval ID: E255026
UL Recognized
Approval ID: E255026
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Your advantages
Good shielding in the event of electromagnetic interference
Frequently searched
Modular contact inserts
Crimp contacts
IDC connector with fast connection (IP65)
Modular Push-in contact inserts
Product Help