UM-PRO 122 EVA KIT
-
Holder
1538969
Customizable PCB holder system. Can be mounted on a UM-BASIC/PRO 122 profile from Phoenix Contact. Suitable for accommodating PCBs of various sizes thanks to the latching mechanism or screw connection. Compatible with printed circuit boards that are guided in a profile as standard.
This product needs further products for operation.
Mandatory accessories
Product details
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Assembly note | If you attach the PCB with the self-tapping screw in the spacer sleeve rather than the fastener, a tightening torque of max. 0.25 Nm and to the edge of 0.45 Nm is permitted in the center of the traverse. |
| Product type | Stackable housing set |
| Housing type | Profile housing |
| Housing type | Extruded profile housings |
| Housing series | UM-PRO |
| Product family | UM-PRO 122 EVA |
| Width | 122.5 mm |
| Height | 12.1 mm |
| Depth | 36.55 mm |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Housing) | light gray (RAL 7035) |
| Material | PA |
| Flammability rating according to UL 94 | V0 |
| Insulating material | PA |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2021-10 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Thermal stability / ball thrust test | |
| Specification | IEC 60695-10-2:2014-02 |
| Temperature | 125 °C |
| Test duration | 1 h |
| Force | 20 N |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 10 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Test for substances that would hinder coating with paint or varnish | |
| Specification | VDMA 24364:2018-05 |
| Result | Test passed |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 80 % |
| Number of PCB holders | 1 |
| Type of PCB mount | Latching mechanism or screw connection |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | DIN rail mounting |
| Mounting position | parallel to the DIN rail |
| Type of packaging | PE bag |
| Outer packaging type | Carton |
| Item number | 1538969 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | ACHDAZ |
| GTIN | 4067923260832 |
| Weight per piece (including packing) | 32.9 g |
| Weight per piece (excluding packing) | 34.73 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190201 |
| ECLASS-15.0 | 27190201 |
ETIM
| ETIM 10.0 | EC001031 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 2.089 kg CO2e |
Compatible products
-
SF-TX 10X80 VDE - Screwdriver 1200156
-
UM-PRO PE CONTACT L1 - Functional ground contact 2200161
-
UM-PRO PE CONTACT L2 - Functional ground contact 2200162
-
UM-PRO PE CONTACT L3 - Functional ground contact 2200163
-
UM-PRO PCB S-LOCK BK - Locking 2200168
-
UM-PRO PCB C-LOCK L1 BK - Locking 2200164
-
UM-PRO PCB C-LOCK L2 BK - Locking 2200165
-
UM-PRO PCB C-LOCK L3 BK - Locking 2200166
-
UM-PRO MOUNT BK - Mounting flange 2200171
-
UM-PRO 122 FOOT BK - Foot element 2200160
-
UM-PRO A/U N 73 CM - Covering hood 2200310
-
UM-PRO A/U 73 CM - Covering hood 2200311
-
UM-PRO A/U 92 CM - Covering hood 2200312
-
UM-PRO LID-73N BK - Lateral element 2200174
-
UM-PRO LID-73 BK - Lateral element 2200173
-
UM-PRO LID-92 BK - Lateral element 2200172
Your advantages
Easy mounting and removal of PCBs
Low-cost integration of PCBs of different sizes
A large PCB surface in a small installation space
Flexible combination of PCBs of different sizes
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7