Ground modular terminal block - USLKG 4-1
0446017

Ground modular terminal block, When aligning with a feed-through terminal block with the same shape, an end cover must be interposed with insulation voltages of > 690 V, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/15-2,3, color: green-yellow


Product Details




General When aligning with a feed-through terminal block with the same shape, an end cover must be interposed with insulation voltages of > 690 V

Product type Ground terminal block
Number of positions 1
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 0 W

Grounding foot Yes
Number of connections per level 2
Screw thread M3
Note Please observe the current carrying capacity of the DIN rails.
Tightening torque 0.6 ... 0.8 Nm
Stripping length 9 mm
Conductor cross section solid 0.2 mm² ... 4 mm²
Cross section AWG 24 ... 12 (converted acc. to IEC)
Conductor cross section flexible 0.2 mm² ... 4 mm²
Conductor cross section, flexible [AWG] 24 ... 12 (converted acc. to IEC)
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 2.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 1.5 mm²
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) 0.5 mm² ... 2.5 mm²
Nominal cross section 4 mm²

Width 6.2 mm
Height NS 35/7,5 54.5 mm
Height 1.85 "
Length 42.5 mm

Color green-yellow
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-2

Mounting type NS 35/15-2,3

Item number 0446017
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key B01
Product Key BE1221
GTIN 4017918002336
Weight per Piece (including packing) 22.38 g
Weight per Piece (excluding packing) 21.4 g
Customs tariff number 85369010
Country of origin TR


ECLASS

ECLASS-9.0 27141141
ECLASS-10.0.1 27141141
ECLASS-11.0 27141141

ETIM

ETIM 8.0 EC000901

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
28 - 12

EAC

Approval ID: RU C-DE.BL08.B.00534

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
24 - 12
Clamping screw
Use group C
24 - 12
Clamping screw

REACh SVHC 4-Nonylphenol, branched and linear
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values