FLKM 20-PA-ET200SP
-
Front adapter
1099751
VARIOFACE front adapter for Siemens SIMATIC® ET200SP, with a 20-pos. FLK-/IDC male strip, max. 16 channels can be connected
Product details
| Product type | Front adapter |
| Product family | VARIOFACE |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | ≤ 60 V DC |
| Nominal operating mode | 100% operating factor |
| Current (per branch) | ≤ 1 A |
| Current (Voltage supply via IDC/FLK) | ≤ 2 A |
| Current (Voltage supply via Push-in connection) | ≤ 8 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: SIEMENS ET 200SP | |
| Suitable base unit | 6ES7193-6BP00-0BA0 |
| 6ES7193-6BP00-2BA0 | |
| 6ES7193-6BP00-0BA1 | |
| 6ES7193-6BP00-0DA0 | |
| 6ES7193-6BP00-2DA0 | |
| 6ES7193-6BP00-0DA1 | |
| Suitable I/O module | 6ES7131-6BH01-0BA0 (Base Units A0/A1) |
| 6ES7131-6BH01-2BA0 (Base Units A0/A1) | |
| 6ES7132-6BH00-0AA0 (Base Units A0/A1) | |
| 6ES7132-6BH01-0BA0 (Base Units A0/A1) | |
| 6ES7132-6BH01-2BA0 (Base Units A0/A1) | |
| 6ES7134-6GD01-0BA1 (Base Units A0/A1) | |
| 6ES7134-6GD01-2BA1 (Base Units A0/A1) | |
| 6ES7134-6HD01-0BA1 (Base Units A0/A1) | |
| 6ES7134-6HD01-2BA1 (Base Units A0/A1) | |
| 6ES7134-6TD00-0CA1 (Base Units A0/A1) | |
| 6ES7134-6JD00-0CA1 (Base Units A0/A1) | |
| 6ES7134-6JD00-2CA1 (Base Units A0/A1) | |
| 6ES7134-6FF00-0AA1 (Base Units A0/A1) | |
| 6ES7134-6GF00-0AA1 (Base Units A0/A1) | |
| 6ES7134-6JF00-0CA1 (Base Units A0/A1) | |
| 6ES7134-6JF00-2CA1 (Base Units A0/A1) | |
| 6ES7134-6FB00-0BA1 (Base Units A0/A1) | |
| 6ES7134-6GB00-0BA1 (Base Units A0/A1) | |
| 6ES7134-6HB00-0CA1 (Base Units A0/A1) | |
| 6ES7134-6HB00-0DA1 (Base Units A0/A1) | |
| 6ES7135-6FB00-0BA1 (Base Units A0/A1) | |
| 6ES7135-6GB00-0BA1 (Base Units A0/A1) | |
| 6ES7135-6HB00-0CA1 (Base Units A0/A1) | |
| 6ES7135-6HB00-0DA1 (Base Units A0/A1) | |
| 6ES7135-6HD00-0BA1 (Base Units A0/A1) | |
| Connection 1 (control level) | |
| Connection method | Plug-in connection |
| Number of connections | 1 |
| Number of positions | 18 |
| Connection 2 (field level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 20 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 3 (supply) | |
| Connection method | Push-in spring connection |
| Stripping length | 9 mm |
| Number of connections | 1 |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 0.75 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 26 ... 16 |
| Pitch | 3.81 mm |
| Item dimensions | |
| Width | 14.9 mm |
| Height | 52.95 mm |
| Depth | 48.99 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Assembly note | Once plugged in, the front adapter and terminal block form a single unit that can no longer be separated. |
| Item number | 1099751 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DK231S |
| GTIN | 4055626950181 |
| Weight per piece (including packing) | 28 g |
| Weight per piece (excluding packing) | 30 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242292 |
| ECLASS-15.0 | 27242292 |
ETIM
| ETIM 10.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FLK EZ-DR.../.../... - Cable 2295059
-
FLK 20/EZ-DR/ 50KONFEK - Cable 2296391
-
FLK 20/EZ-DR/ 100KONFEK - Cable 2296401
-
FLK 20/EZ-DR/ 150KONFEK - Cable 2296472
-
FLK 20/EZ-DR/ 200KONFEK - Cable 2296485
-
FLK 20/EZ-DR/ 300KONFEK - Cable 2296498
-
FLK 20/EZ-DR/ 400KONFEK - Cable 2296508
-
FLK 20/EZ-DR/ 800KONFEK - Cable 2296524
-
FLK 20/EZ-DR/1000KONFEK - Cable 2296537
-
FLK 20/2FLK14/EZ-DR/ 50/KONFEK - Cable 2305059
-
FLK 20/2FLK14/EZ-DR/100/KONFEK - Cable 2298470
-
FLK 20/2FLK14/EZ-DR/10M/KONFEK - Cable 2902708
-
FLK 20/2FLK14/EZ-DR/200/KONFEK - Cable 2298438
-
FLK 20/2FLK14/EZ-DR/300/KONFEK - Cable 2300818
-
FLK 20/2FLK14/EZ-DR/400/KONFEK - Cable 2305237
-
FLK 20/2FLK14/EZ-DR/500/KONFEK - Cable 2902707
-
FLK 20/2FLK14/EZ-DR/... - Cable 2304487
-
CABLE-FLK20/0,14/S/3,0M - Cable 1680748
-
CABLE-FLK20/0,14/S/2,0M - Cable 1680750
-
CABLE-FLK20/0,14/S/1,0M - Cable 1680752
-
CABLE-FLK20/0,14/S/0,5M - Cable 1680753
-
CABLE-FLK20-0,14-S/... - Cable 1685594
-
FLKM 20 - Termination board 2281047
-
FLKMS 20/16IM - Termination board 2282046
-
UM 25-FLK20/FRONT/Q - Termination board 2959515
-
VIP-2/SC/FLK20 - Termination board 2315049
-
VIP-2/PT/FLK20 - Termination board 2903790
-
RIF-1-V8/PT/FLK14/OUT - System connection 2905195
-
VIP-2/SC/FLK14/PLC - Passive module 2315214
-
VIP-2/PT/FLK14/PLC - Passive module 2903801
-
VIP-2/SC/FLK14/LED/PLC - Passive module 2322249
-
VIP-2/PT/FLK14/LED/PLC - Passive module 2904279
-
VIP-3/SC/FLK14/8IM/PLC - Passive module 2322278
-
VIP-3/PT/FLK14/8IM/PLC - Passive module 2904282
-
FLKM 14/KDS3-MT/PPA/PLC - Passive module 2290423
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8L/FLK14/OUT - System connection 2299660
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7