SACCEC-M12FSB-5CON-M16/20,0-920 - Device connector front mounting
1426513

Device connector front mounting, CANopen®, DeviceNet™, 5-position, Socket, M12-SPEEDCON, B-coding, on free cable end, Bus line, cable length: 20 m, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products

Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut