FOC-PT9:SC-OSP/2.5 - Fiber optic pigtail set with 12 pigtails
1208113

Fiber optic pigtail set with 12 pigtails, design: SC, degree of protection: IP20, cable length: 2.5 m, number of positions: 12, 100 Gbps, OS2, material: Plastic, connection method: SC, cable outlet: straight, color: blue

Product details









Compatible products


Your advantages

Optimum attenuation values with UPC polishing
Time saving and minimized risk of breakage with easy offsetting
Easy assignment thanks to 12 different colors
Future-proof, thanks to RoHS 2 conformity
Fire protection class UL 94-V0