CUC-SP-J1ST-S/R4LT
-
RJ45 PCB connector
1149872
RJ45 PCB connector, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Metal, connection method: THT wave
Product details
Product type | Data connector (device side) |
Type | RJ45 |
Number of positions | 8 |
Connection profile | RJ45 |
Type of packaging | Tray |
Housing shield springs | No |
Number of slots | 1 |
Type | Socket |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/2) | 72 V DC |
Rated surge voltage | 1.5 kV DC |
Rated surge voltage (III/3) | 1.5 kV |
Rated surge voltage | 1 kV DC |
Rated current | 1.5 A |
Frequency range | 10 Hz ... 500 Hz |
Insulation resistance | > 500 MΩ |
Test voltage | 1 kV DC |
Test voltage Core/Core | 1 kV DC |
Test voltage Core/Shield | 1.50 kV DC |
Transmission medium | Copper |
Transmission speed | 10 Gbps |
Power transmission | PoE++ |
Connection technology | |
Connection method | THT wave |
Width | 16.15 mm |
Height | 16.7 mm |
Length | 16.5 mm |
Installed height | 16.50 mm |
Orientation to PCB | 180.00 ° |
Data pin length | 3.25 mm |
Material Metal surface contact area (top layer) | Au (0.152 µm/6 µ") |
Material Metal surface contact area (middle layer) | Ni (1.27 µm/50 µ") |
Material Metal surface soldering area (middle layer) | Ni (1.27 µm/50 µ") |
Material | Copper alloy (Housing (shielding)) |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | Ni |
Contact material | Phosphor bronze |
Contact surface material | Gold |
Contact carrier material | PA 9T GF |
Test voltage Core/Core | 1 kV DC |
Test voltage Core/Shield | 1.50 kV DC |
Halogen-free | no |
Flame resistance | UL 94 V0 |
Mechanical data | |
Insertion/withdrawal cycles | > 750 |
Insertion force per signal contact | < 20.00 N |
Extraction force per signal contact | < 20 N |
Test specification | |
Frequency | 10-500 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm |
Acceleration | 50.00 m/s² |
Test duration | 20.00 s |
Test specification | |
Specification | IEC60068-2-27 |
Acceleration | 295.00 m/s² |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Flame resistance | UL 94 V0 |
Mounting type | Wave soldering |
Processing notes | |
Classification temperature Tc | 260 °C |
Item number | 1149872 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | AB12 |
Product key | ABNADA |
GTIN | 4063151146221 |
Weight per piece (including packing) | 7.74 g |
Weight per piece (excluding packing) | 7.74 g |
Customs tariff number | 85366930 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
VS-08-RJ45-10G/Q - RJ45 connector 1419001
-
CUC-MP-J1ST-A/2R4LT-THR-LED - RJ45 PCB connector 1337254
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
VS-PN-RJ45-5-Q/IP20 - RJ45 connector 1658435
-
CUC-IND-C1ZNI-S/R4IP10G8 - RJ45 connector 1149847
-
CUC-IND-C1ZNI-S/R4IE10G8 - RJ45 connector 1149846
-
CUC-IND-C1ZNI-S/R4IP8 - RJ45 connector 1421126
-
CUC-IND-C1ZNI-S/R4IE8 - RJ45 connector 1421607
-
CUC-IND-C1ZNI-B/R4IP8 - RJ45 connector 1421127
-
CUC-IND-C1ZNI-B/R4IE8 - RJ45 connector 1421876
-
CUC-IND-C1ZNI-T/R4IP8 - RJ45 connector 1421128
-
CUC-IND-C1ZNI-T/R4IE8 - RJ45 connector 1421877
Your advantages
The right version for every application. Available with and without LED, single- and multi-port
The extended temperature range from -40 °C to +85 °C enables use in demanding applications
Through-hole technology (THT) provides high mechanical stability when connecting the female connector to the PCB
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7