CUC-IND-J1ST-A/R4LS-LED-PG - Modular RJ45 PCB connectors
1099281

Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, shield springs, Bicolor LED (green-yellow, green-yellow), number of positions: 8, 10 Gbps, PoE++, THT, THD, Wave, IP20

Product details









Your advantages

Ideal for demanding applications due to the high shock and vibration resistance as well as the extended temperature range
360° shielding ensures reliable transmission, even in industrial applications
With integrated hybrid LEDs as optical status indicators of data transmission
The extended temperature range from -40°C to +105°C enables use in demanding industrial applications