The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

CUC-F-D1ZNI-S/R4GCHP8 - RJ45 coupling
1086111

RJ45 coupling, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: Coupling, cable outlet: straight, Freenet design for use with IP67 panel mounting frame and terminal outlets, Ethernet

Product details









Compatible products



Your advantages

Compact design
Freenet adapter for integration into IP6X panel mounting frame
Rugged design
10 Gbps
Assembly without special tools
CAT6A in accordance with ISO/IEC 11801
360° shielding