GE 10/2-B BU - Device terminal block
2701573

cross section
connection method
Flow Pictogram
voltage Pictogram

Device terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 4, number of positions: 1, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: direct screw connection, color: blue

Product details







Compatible products



Your advantages

Touch-proof shock protection
Mounting with two screws per block