RAD-OUT-4A-I
-
Extension module
2867128
Analog extension module with 4 analog current outputs 4 mA ... 20mA
Product details
Product type | Extension module |
Maximum power dissipation for nominal condition | 3.12 W |
Brake to be connected | |
Connection method | Screw connection |
Supply | |
Supply voltage range | 9 V DC ... 30 V DC (via bus foot) |
Typical current consumption | 100 mA |
Max. current consumption | 130 mA |
Analog | |
Output name | Current output |
Number of outputs | 4 |
Current output signal | 4 mA ... 20 mA |
Load | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
Resolution | 16 bit |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 14 |
Screw thread | M3 |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | Polyamide |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
-4 °F ... 149 °F | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | Class I, Div. 2, Groups A, B, C, D |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 2867128 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D22 |
Product key | DNC654 |
Catalog page | Page 470 (C-6-2017) |
GTIN | 4017918929633 |
Weight per piece (including packing) | 180 g |
Weight per piece (excluding packing) | 174.1 g |
Customs tariff number | 85177000 |
Country of origin | CA |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7