The contact extension PSR-MC82 enables the straightforward extension of the enabling paths of a basic device. It provides five additional enabling current paths and is extremely compact with an overall width of just 17.5 mm. The PSR-MC82 is suitable for classic signal generators, such as emergency stops or safety doors, as well as for use at fail-safe controllers.
PSR-MC82-5NO-1NC-1DO-24DC-PI
-
Extension module
1734496
Contact extension up to SIL 3, Cat. 4, PL e in conjunction with suitable evaluation device, 5 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Safety relays |
| Product family | PSRcompact |
| Application | Extension module |
| Control | 1 and 2 channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | II, III (See the section “Insulation coordination”) |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 50 ms (with Us when controlled via A1) |
| Typical release time | < 25 ms (when controlled via A1) |
| Recovery time | < 100 ms |
| Maximum power dissipation for nominal condition | 15.2 W (UB = 30 V , IL² = 64 A²; PTotal max = 2.4 W + 12.8 W) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
| Supply | |
| Designation | For signal output M1 |
| Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC |
| Rated control circuit supply voltage US | 24 V DC -20 % / +25 % |
| Protective circuit | Serial protection against polarity reversal |
| Suppressor diode | |
| Short-circuit protection for M1 | |
| Digital: A1 | |
| Description of the input | safety-related |
| Number of inputs | 1 |
| Input voltage range "1" signal | 19.2 V DC ... 30 V DC |
| Inrush current | max. 125 mA (Δt = 7 ms at Us) |
| Filter time | max. 1 ms (Test pulse width, high test pulse) |
| min. 10 ms (Test pulse rate, high test pulse) | |
| max. 1 ms (Test pulse width of low test pulses) | |
| min. 5 ms (Test pulse rate for low test pulse) | |
| Protective circuit | Reverse polarity protection |
| Suppressor diode | |
| Current consumption | typ. 80 mA |
| Relay: Enabling current paths (23/24 ... 63/64) | |
| Output description | 2 N/O contacts in series, safety-related, floating |
| Number of outputs | 5 (undelayed) |
| Contact switching type | 5 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC (Observe the load curve) | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 20 A (≤ 100 ms) | |
| Switching capacity | 3 A (24 V (DC13)) |
| 3 A (250 V (AC15)) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 64 A2 (observe derating) |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 10 A gL/gG |
| 6 A gL/gG (for low-demand applications) | |
| Relay: Confirmation current path (11/12) | |
| Output description | Diagnostic contact, 2 NC in series, floating |
| Number of outputs | 1 (undelayed) |
| Contact switching type | 1 confirmation current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 24 V DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 1 A | |
| Limiting continuous current | 100 mA |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 1 A gL/gG (Undelayed contacts) |
| Signal: M1 | |
| Output description | non-safety-related |
| Number of outputs | 1 (digital, PNP) |
| Voltage | 22 V DC (Us - 2 V) |
| Current | max. 100 mA |
| Maximum inrush current | 500 mA (Δt = 100 ms at Us) |
| Ohmic load | min. 240 Ω |
| Switching frequency | 0.5 Hz (ohmic) |
| Protective circuit | Suppressor diode |
| Short-circuit protection | Yes |
| Discharging circuit | No |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Stripping length | 10 mm |
| Status display | 2 x LED (green) |
| Width | 17.5 mm |
| Height | 107.9 mm |
| Depth | 111.7 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category (EN 60204-1) | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Maximum altitude | max. 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock (operation) | 15g (In the event of stress caused by shock, contact reactions are possible for up to 6 ms) |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g (In the event of stress caused by vibration, contact reactions are possible for up to 1 ms.) |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1734496 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D21 |
| Product key | DNA1A4 |
| GTIN | 4067923293465 |
| Weight per piece (including packing) | 195.24 g |
| Weight per piece (excluding packing) | 170.96 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 10.0 | EC001449 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061 in conjunction with suitable evaluation device
Low housing width of just 17.5 mm
1- and 2-channel control
5 enabling current paths, 1 confirmation current path, 1 digital signal output
Automatic activation
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7