The contact extension PSR-MC80 is particularly suitable for use in combination with electro-sensitive protective equipment with monitored active switching output (OSSD) in accordance with EN 61496. The PSR-MC80 extends the enabling current paths of a basic device by three additional enabling current paths, while having an extremely compact overall width of just 17.5 mm.
PSR-MC80-3NO-1NC-24DC-SC
-
Extension module
1790080
1 or 2-channel contact extension for OSSD signals (e.g. light grid), 3 enabling current paths, 1 signaling current path, up to Cat. 4, PL e in accordance with EN ISO 13849, SIL 3 in accordance with EN IEC 62061, width: 17.5 mm, pluggable screw terminal block
Product details
Functional Safety
Approval ID: 4478015124332cULus Listed
Approval ID: E140324Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061 in conjunction with suitable evaluation device
Low housing width of just 17.5 mm
Suitable for OSSD signals (e.g., light grids)
1 or 2-channel control
3 enabling current paths, 1 signaling current path