End cover - D-URTK/S-BEN
0308029

End cover, length: 61 mm, width: 2.2 mm, height: 48.5 mm, color: gray


Product Details




Product type End cover

Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Color gray
Flammability rating according to UL 94 V2
Relative insulation material temperature index (Elec., UL 746 B) 125 °C

Width 2.2 mm
Height 48.5 mm
Height NS 35/7,5 58.5 mm
Length 61 mm

Item number 0308029
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B01
Product Key BE1Z1X
Catalog Page Page 519 (C-1-2019)
GTIN 4017918000936
Weight per Piece (including packing) 6.788 g
Weight per Piece (excluding packing) 6.788 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27141133
ECLASS-10.0.1 27141133
ECLASS-11.0 27141133

ETIM

ETIM 8.0 EC000886

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values