MICROFOX-SB_DB - Diagonal cutter
1212805

Electronic diagonal cutter, round head, without chamfer, with opening spring, mirror-polished and oiled, 2-component handle, cutting capacity diameter: soft 0.2 ... 2.0 mm; medium hard 1.2 mm; hard 0.5 mm, type of packaging: with holder for sales display (backcard)

Product details









Compatible products


Your advantages

Opening spring for uniform, smooth opening
Ergonomically designed two-component handles for fatigue-proof and non-slip use
Through-connected joint for permanent stability and optimum distribution of force
Mirror-polished and oiled metal surfaces, which provide maximum rust protection
Made from special high-grade tool steel
For a variety of applications