SACB-4/ 4-L-PT P12
-
Distributor box
1491596
Distributor box, application: Standard, connection method: M12 PUSH-PULL female connector / M12 socket, number of slots: 4, number of positions: 4, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: Push-in connection 180°, shielding: no
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Note regarding documentation | For details about the used PCB connectors SPTA 1/10-3,5 - 1752188, refer to the technical data for the item |
| Application | Standard |
| Number of positions | 4 |
| Number of slots | 4 |
| Coding | A |
| Max. operating voltage Umax | 30 V DC |
| Nominal voltage UN | 24 V DC |
| Rated current, total | 8 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Conductor connection | |
| Sensor/actuator connection system | M12 PUSH-PULL female connector |
| M12 socket | |
| Conductor cross-section Flexible signal line | 0.2 mm² ... 1 mm² |
| Conductor cross-section Flexible power supply | 0.2 mm² ... 1 mm² |
| Connection cross section AWG Flexible signal line | 24 ... 16 |
| Connection cross section AWG Flexible power supply | 24 ... 16 |
| Stripping length Signal line | 8 mm |
| Stripping length Power supply | 8 mm |
| Stripping length of the sheath | 50 mm (Master cable) |
| Tightening torque slot sensor/actuator cable | 0.4 Nm |
| Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
| Tightening torque, union nut | 5 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = WH |
| 2 / 4 (A) = GN | |
| 3 / 4 (A) = YE | |
| 4 / 4 (A) = GY | |
| 1-4 / 1 (+ 24 V) = BN | |
| 1-4 / 3 (0 V) = BU | |
| 1-4 / 5 (PE) = GNYE | |
| Status display present | yes |
| Material Housing | PBT |
| Flammability rating according to UL 94 | V0 |
| Seal material | FKM |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA |
| External cable diameter | 7 mm ... 12 mm |
| Connection method | Push-in connection |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 80 °C |
| Standard designation | M12-Push-Pull |
| Standards/specifications | IEC 61076-2-010 |
| Item number | 1491596 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF3CBC |
| GTIN | 4063151938765 |
| Weight per piece (including packing) | 196 g |
| Weight per piece (excluding packing) | 196 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
ETIM
| ETIM 10.0 | EC003558 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 - Screw plug 1680539
-
UCT-EM (20X9) - Snap-in markers 0801471
-
SACC-P12MS-4PL-CM M - Connector 1438146
-
SACC-P12MS-5PL-CM M - Connector 1438156
-
SACC-M12MS-5QO-0,5-CM M - Connector 1414600
-
SAC-4P-P12MS/ 5,0-PUR - Sensor/actuator cable 1392709
-
SAC-5P-P12MS/ 5,0-PUR - Sensor/actuator cable 1395709
-
SAC-4P-P12MS/ 3,0-PUR/P12FS - Sensor/actuator cable 1393228
-
SAC-5P-P12MS/ 3,0-PUR/P12FS - Sensor/actuator cable 1396099
-
SAC-4P-P12MS/ 3,0-PUR/M12FS - Sensor/actuator cable 1393910
-
SAC-5P-P12MS/ 3,0-PUR/M12FS - Sensor/actuator cable 1396550
-
UTA 107 - DIN rail adapter 2853983
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
TSD 25 SAC - Torque screwdriver 1212315
-
TSD-M 3NM - Torque screwdriver 1212225
-
SAC BIT HOOD-W 24 - Tool 1212486
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Fast, secure installation of connectors with the push-pull fast-locking system in accordance with IEC 61076-2-010
Flexible: distributor box with connector hood for on-site assembly
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7