CRIMPFOX-M TC 4/DIE
-
Crimp insert
1212075
Die, for Crimpfox-M, for turned contacts 0.5 ... 4 mm2, packed in a serial storage box
Product details
| Product type | Die |
| Compression | Square crimp |
| Product property | For CK 2,5 ED... and CK 4,0 ED... turned male and female contacts |
| Marked die stations | |
| Replacement insert for CRIMPFOX-M universal crimping pliers | |
| Crimping position 1 | |
| Min. cross section | 0.5 mm² |
| Max. cross section | 1 mm² |
| AWG min | 20 |
| AWG max | 18 |
| Crimping position 2 | |
| Max. cross section | 1.5 mm² |
| AWG max | 16 |
| Crimping position 3 | |
| Max. cross section | 2.5 mm² |
| AWG max | 14 |
| Crimping position 4 | |
| Max. cross section | 4 mm² |
| AWG max | 12 |
| Conductor connection | |
| Cross section range, metric | 0.5 mm² ... 4 mm² |
| Cross section range AWG | 20 ... 12 |
| Width | 75 mm |
| Height | 25.5 mm |
| Length | 114 mm |
| Color | black |
| Item number | 1212075 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH32 |
| Product key | BH313Y |
| GTIN | 4046356452540 |
| Weight per piece (including packing) | 79.25 g |
| Weight per piece (excluding packing) | 73.3 g |
| Customs tariff number | 82032000 |
| Country of origin | SE |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-2,50BU AU - Crimp contact 1674862
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-2,50ST-S AG - Crimp contact 1663873
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-1,50BU AU - Crimp contact 1674820
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-1,50ST-S AG - Crimp contact 1663860
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,00BU AU - Crimp contact 1674833
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,00ST-S AG - Crimp contact 1663857
-
CK2,5-ED-0,75BU AG - Crimp contact 1663653
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,5BU AU - Crimp contact 1674859
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-4,00BU AU - Crimp contact 1674846
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-4,00ST AG - Crimp contact 1663255
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-2,50ST AG - Crimp contact 1663242
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-1,50ST AG - Crimp contact 1663239
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
Your advantages
For CK 2,5 ED..., CK 4,0 ED... turned pin and socket contacts
Marked die stations for precise processing of corresponding cross sections
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7